??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1551.700 Stop
HELP_VARIABLE
Company
Halder
Description
EH 1551. - Stops, cylindrical
Bill of material
1551.700 Stop
BESTNR
Ref. No.
1551.700
L1
70 mm
L2
24 mm
D
40 mm
D1
12 mm
Y
12
G
Weight
550 g
SYSTEM
System
L12
Embedded user actions